SPRUJA7A
November 2023 – April 2024
1
Description
Features
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Hardware References
2.2
Hardware Quick Setup Guide
2.2.1
Configuration 1: Standalone
2.2.2
Configuration 2: External 5V Supply
2.3
Errata
2.3.1
Warnings, Notes, and Errata
2.3.2
Warnings About Specific controlCARD Revisions
2.4
Evaluation of the Analog-to-Digital Converters (ADCs)
3
Software
3.1
Using the controlCARD
3.2
Experimentation Software
3.3
XDS110 Emulator and SCI (UART) Connectivity
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Additional Information
5.1
Trademarks
6
Revision History
2.2.1
Configuration 1: Standalone
Connect a USB-C cable to J3.
Connect the other end of the USB cable to a USB2.0/USB3.x port.
LEDs D3, D5, D6 and D7 on the controlCARD illuminate.