SPRUJA8 January 2024
The AM2x EVM Industrial Ethernet PHY Add-on Board is powered from a 3.3V input from the DF40GB 48-pin connector that interfaces the DP83826-EVM-AM2 with the main MCU EVM. The following sections describe the power distribution network topology that supply the AM2x EVM Industrial Ethernet PHY Add-on Board, supporting components, and reference voltages.