SPRUJA8 January 2024
The DP83826-EVM-AM2 is equipped with a Hirose DF40GB 2x24-pin connector (J2) to connect to Sitara AM2x EVMs. Listed below are the features of this connector relevant to this EVM:
Refer to Table 3-1 for a complete list of the header pins and descriptions.
Pin # | Signal | Description | Description | Signal | Pin # | |
---|---|---|---|---|---|---|
1 | GND | Ground | PMIC External Voltage Monitor | EXT_VMON2 | 2 | |
3 | TX_CLK | Transmit Clock | 2.5V supply | VDD_2V5 | 4 | |
5 | GND | Ground | 2.5V supply | VDD_2V5 | 6 | |
7 | TX_D0 | Transmit Data 0 | Ground | GND | 8 | |
9 | TX_D1 | Transmit Data 1 | Interrupt To Ethernet PHY | PWDN/INTn | 10 | |
11 | TX_D2 | Transmit Data 2 | Reset input to Ethernet PHY | RESETn | 12 | |
13 | TX_D3 | Transmit Data 3 | Collision Detected | COL | 14 | |
15 | GND | Ground | Ground | GND | 16 | |
17 | GND | Ground | Ground | GND | 18 | |
19 | RX_CLK | Receive Clock | MDIO Clock | MDIO_MDC | 20 | |
21 | GND | Ground | MDIO Data | MDIO_MDIO | 22 | |
23 | RX_D0 | Receive Data 0 | Ground | GND | 24 | |
25 | RX_D1 | Receive Data 1 | Inhibit | INH | 26 | |
27 | RX_D2 | Receive Data 2 | PRUx Reference Clock | REF_CLK | 28 | |
29 | RX_D3 | Receive Data 3 | Carrier Sense | CRS | 30 | |
31 | GND | Ground | Ground | GND | 32 | |
33 | GND | Ground | Ground | GND | 34 | |
35 | TXEN | Transmit Enable | Board Connection Detect | BRD_CONN_DET | 36 | |
37 | GND | Ground | Test Point (open) | TP | 38 | |
39 | RX_ER | Receive Data Error | I2C Clock | I2C_SCL | 40 | |
41 | GND | Ground | I2C Data | I2C_SDA | 42 | |
43 | RX_LINK | Receive Indicator | IO Voltage Supply | VDDIO | 44 | |
45 | RXDV | Receive Data Valid | IO Voltage Supply | VDDIO | 46 | |
47 | NC | No Connect | No Connect | NC | 48 |