SPRUJA8A January 2024 – September 2024
The DP83826-EVM-AM2 has an RJ45 Ethernet Connector for sending and receiving signals from the DP83826 Ethernet PHY. Different Industrial Ethernet PHYs utilize the same connector, and must be used on custom Industrial Ethernet PHY Add-on Boards. Figure 2-11 shows the position of the RJ45 connector on the DP83826-EVM-AM2.