SPRUJA8A January 2024 – September 2024
The DP83826-EVM-AM2 power is supplied from the main Sitara AM2x EVM via the DF40GB connector.
3.3V (VDDIO) is connected to pin 44 and 46 on the DF40GB connector, and is passed to the source inputs on the DP83826ERHBT Industrial Ethernet PHY through a pair of ferrite beads (one per supply net).
Figure 2-3 shows the power connections of DP83826-EVM-AM2.