SPRUJA9 January 2024
The DP83TG720-EVM-AM2 is an Automotive Ethernet PHY add-on board to be used with AM2x series Sitara™ high-performance microcontroller evaluation modules. This add-on board is an excellent choice for initial Ethernet evaluation and prototyping using AM2x EVMs. DP83TG720-EVM-AM2 is equipped with a TI DP82TG720S-Q1 1000BASE-T1 automotive Ethernet PHY with RGMII & SGMII, and a MATEnet connector. DP83TG720-EVM-AM2 is currently supported on TMDSCNCD263P and the AM263Px MCU PLUS SDK.