SPRUJA9 January 2024
The DP83TG720S-Q1 device is an IEEE 802.3bp and Open Alliance compliant automotive Ethernet physical layer transceiver. The DP83TG720S-Q1 provides all physical layer functions needed to transmit and receive data over unshielded and shielded single twisted-pair cables. The device provides xMII flexibility with support for RGMII and SGMII MAC interfaces.
DP83TG720 is compliant to Open Alliance EMC and interoperable specifications over unshielded twisted cable. DP83TG720 is front print compatible to TI’s 100BASE-T1 PHY enabling design scalability with single board for both speeds. This device offers the Diagnostic Tool Kit, with an extensive list of real-time monitoring tools, debug tools and test modes. Within the tool kit is the first integrated electrostatic discharge (ESD) monitoring tool. This tool is capable of counting ESD events on both the xMII and MDI as well as providing real-time monitoring through the use of a programmable interrupt. Additionally, the DP83TG720S-Q1 includes a data generator and checker tool to generate customizable MAC packets and check the errors on incoming packets. This enables systemlevel datapath tests and optimizations without dependency on MAC.
For additional information, refer to the DP83TG720S-Q1 data sheet.