SPRUJA9A January 2024 – October 2024
3.3V (VDDIO) is connected to pin 44 and 46 on the DF40GB connector, and is passed to the 3.3V source inputs on the DP83TG720S-Q1 Automotive Ethernet PHY through a pair of ferrite beads (one per supply net).
2.5V (VDD_2V5) is connected to pins 4 and 6 on the DF40GB connector, stepped down to 1.0V by the TLV755P LDO, and is passed to the 1.0V source inputs on the DP83TG720S-Q1 Automotive Ethernet PHY through a ferrite bead.Figure 2-3 shows the power connections of DP83TG720-EVM-AM2.