SPRUJA9A January 2024 – October 2024
The Ethernet PHY uses many functional pins as strap option to place the device into specific modes of operation.
MODE | IDEAL RH (kΩ) for VDDIO = 3.3V |
---|---|
1 | OPEN |
2 | 13 |
3 | 4.5 |
MODE | IDEAL RH (kΩ) |
---|---|
1 | OPEN |
2 | 2.49 |
Functional Pin | Default Mode | Mode on DP83TG720-EVM-AM2 | Pull-Up | Function |
---|---|---|---|---|
RX_D0 | 1 | 1 | OPEN | MAC Interface: RGMII (Align mode) |
RX_D1 | 1 | 1 | OPEN | |
RX_D2 | 1 | 2 (2-level) | 2.49kΩ | |
RX_CTRL | 2 (3-level) | 13kΩ | PHY address: 0xC (0b01100) | |
STRP_1 | 2 (3-level) | 13kΩ | ||
LED_0 | 1 | 2 (2-level) | 2.49kΩ | MS=0 |
LED_1 | 1 | 1 | OPEN | Autonomous |