Figure 7-23 captures intergration of PCID into VISS. PCID produces both Bayer and IR data
concurrently from input RGBIR image. Bayer channel data is fed to rest of the VISS pipe
line and IR channel output is directly written to memory using one of LSE channels.
VPORT Delay SYNC_FIFO supports programbale horizontal delay to match the delay with FCP
output.