SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Step | Register/Bit Field/Programming Model | Value |
---|---|---|
Set the register access submode XOFF | see Table 12-89 | |
Load the software control characters | UART_XON1_ADDR1[7-0] XON_WORD1 | 0x- |
UART_XON2_ADDR2[7-0] XON_WORD2 | ||
UART_XOFF1[7-0] XOFF_WORD1 | ||
UART_XOFF2[7-0] XOFF_WORD2 | ||
Set the register access submode TCR_TLR | see Table 12-87 | |
Enable or disable XON any function (0: Disable; 1: Enable). | UART_MCR[5] XON_EN | -- |
Load start and halt trigger value for software flow control | UART_TCR[7-4] AUTO_RTS_START | 0x- |
UART_TCR[3-0] AUTO_RTS_HALT | ||
Enable or disable special character function (0: Disable; 1: Enable) | UART_EFR[5] SPEC_CHAR | 0x- |
Set the software flow control mode | UART_EFR[3-0] SW_FLOW_CONTROL | 0x- |