SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Module Instance | Power Sleep Controller | Power Domain | Module Domain | Index | Default | Controllable | Dependencies |
---|---|---|---|---|---|---|---|
SPINLOCK0 | PSC0 | GP_CORE | LPSC_MAIN_SMS_COMMON | 27 | ON | YES | LPSC_MAIN_ALWAYSON |
Module Instance | Source | Description |
---|---|---|
SPINLOCK0 | 0 | NONE |
Module Instance | Module Interrupt Signal | Destination Interrupt Input | Destination | Description | Type |
---|---|---|---|---|---|
Module Instance | Module Clock Input | Source Clock | Source Control Register | Description |
---|---|---|---|---|
SPINLOCK0 | VBUS_FCLK | MAIN_PLL15_HSDIV0_CLKOUT/2 | SPINLOCK0 clock. This clock is used for all interface and functional operations |