SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
The EQEPi (where i = 0 to 2) module is hereinafter referred to as EQEP module.
This section describes the EQEP external connections (environment).
Figure 12-316 shows the EQEP interface signals.
Table 12-260 describes the EQEP I/O signals.
Module Pin | Device Level Signal Name | I/O Type(1) | Description | Module Pin Reset Value(2) |
---|---|---|---|---|
EQEPi(4) | ||||
EQEPi(4)_A | EQEPi(4)_A | I | EQEPi(4) Quadrature input A | HiZ |
EQEPi(4)_B | EQEPi(4)_B | I | EQEPi(4) Quadrature input B | HiZ |
EQEPi(4)_INDEX | EQEPi(4)_I | I/O(3) | EQEPi(4) Index input/output | HiZ |
EQEPi(4)_STROBE | EQEPi(4)_S | I/O(3) | EQEPi(4) Strobe input/output | HiZ |
For more information about device level signals (pull-up/down resistors, buffer type, multiplexing and others), see tables Pin Attributes and Pin Multiplexing in the device-specific Datasheet.