SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Module Instance | Module Interrupt Signal | Destination Interrupt Input | Destination | Description | Type |
---|---|---|---|---|---|
R5FSS0_COMMON0 | R5FSS0_COMMON0_commrx_level_0_0 | R5FSS0_CORE0_intr_IN_90 | R5FSS0_CORE0 | R5FSS0_COMMON0 interrupt request | level |
R5FSS0_COMMON0 | R5FSS0_COMMON0_commtx_level_0_0 | R5FSS0_CORE0_intr_IN_91 | R5FSS0_CORE0 | R5FSS0_COMMON0 interrupt request | level |
R5FSS0_COMMON0 | R5FSS0_COMMON0_ecc_de_to_esm_0_0 | ESM0_esm_lvl_event_IN_211 | ESM0 | R5FSS0_COMMON0 interrupt request | level |
R5FSS0_COMMON0 | R5FSS0_COMMON0_ecc_se_to_esm_0_0 | ESM0_esm_lvl_event_IN_212 | ESM0 | R5FSS0_COMMON0 interrupt request | level |
WKUP_R5FSS0_COMMON0 | WKUP_R5FSS0_COMMON0_commrx_level_0_0 | WKUP_R5FSS0_CORE0_intr_IN_5 | WKUP_R5FSS0_CORE0 | WKUP_R5FSS0_COMMON0 interrupt request | level |
WKUP_R5FSS0_COMMON0 | WKUP_R5FSS0_COMMON0_commtx_level_0_0 | WKUP_R5FSS0_CORE0_intr_IN_6 | WKUP_R5FSS0_CORE0 | WKUP_R5FSS0_COMMON0 interrupt request | level |
WKUP_R5FSS0_COMMON0 | WKUP_R5FSS0_COMMON0_ecc_de_to_esm_0_0 | ESM0_esm_lvl_event_IN_40 | ESM0 | WKUP_R5FSS0_COMMON0 interrupt request | level |
WKUP_R5FSS0_COMMON0 | WKUP_R5FSS0_COMMON0_ecc_se_to_esm_0_0 | ESM0_esm_lvl_event_IN_42 | ESM0 | WKUP_R5FSS0_COMMON0 interrupt request | level |
MCU_R5FSS0_COMMON0 | MCU_R5FSS0_COMMON0_ecc_de_to_esm_0_0 | WKUP_ESM0_esm_lvl_event_IN_28 | WKUP_ESM0 | MCU_R5FSS0_COMMON0 interrupt request | level |
MCU_R5FSS0_COMMON0 | MCU_R5FSS0_COMMON0_ecc_se_to_esm_0_0 | WKUP_ESM0_esm_lvl_event_IN_29 | WKUP_ESM0 | MCU_R5FSS0_COMMON0 interrupt request | level |
Module Instance | Module Clock Input | Source Clock | Source Control Register | Description |
---|---|---|---|---|
R5FSS0_COMMON0WKUP_R5FSS0_COMMON0MCU_R5FSS0_COMMON0 |