SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
The TR Type field gives the size of the TR and which fields are expected in the TR. Based on the type the number of words required to be sent to complete the TR can be decreased. The tables below show the minimum size for each TR as well if any fields will be treated as reserved.
word 0 | word 1 | word 2 | word 3 | word 4 | word 5 | word 6 | word 7 | word 8 | word 9 | word 10 | word 11 | word 12 | word 13 | word 14 | word 15 |
FLAGS | ICNT0 | ADDR | RESERVED/NOT REQUIRED |
word 0 | word 1 | word 2 | word 3 | word 4 | word 5 | word 6 | word 7 | word 8 | word 9 | word 10 | word 11 | word 12 | word 13 | word 14 | word 15 |
FLAGS | ICNT0/1 | ADDR | DIM1 | RESERVED/NOT REQUIRED |
word 0 | word 1 | word 2 | word 3 | word 4 | word 5 | word 6 | word 7 | word 8 | word 9 | word 10 | word 11 | word 12 | word 13 | word 14 | word 15 |
FLAGS | ICNT0/1 | ADDR | DIM1 | ICNT2 | DIM2 | RESERVED/NOT REQUIRED |
word 0 | word 1 | word 2 | word 3 | word 4 | word 5 | word 6 | word 7 | word 8 | word 9 | word 10 | word 11 | word 12 | word 13 | word 14 | word 15 |
FLAGS | ICNT0/1 | ADDR | DIM1 | ICNT2/3 | DIM2 | DIM3 | RESERVED/NOT REQUIRED |
w0 | word 1 | word 2 | word 3 | word 4 | word 5 | word 6 | word 7 | word 8 | word 9 | word 10 | word 11 | word 12 | word 13 | word 14 | word 15 |
FLAGS | ICNT0/1 | ADDR | DIM1 | ICNT2/3 | DIM2 | DIM3 | RESERVED | DDIM1 | DADDR | DDIM2 | DDIM3 | DICNT0/1 | DICNT2/3 |