SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Module Instance | Power Sleep Controller | Power Domain | Module Domain | Index | Default | Controllable | dependences |
---|---|---|---|---|---|---|---|
CODEC0 | PSC0 | PD_CODEC | LPSC_MAIN_CODEC | 65 | OFF | YES | LPSC_MAIN_IP |
Module Instance | Source | Description |
---|---|---|
CODEC0 | PSC0 | CODEC0 reset |
Module Instance | Module Interrupt Signal | Destination Interrupt Input | Destination | Description | Type |
---|---|---|---|---|---|
CODEC0 | CODEC0_vpu_wave521cl_intr_0 | GICSS0_spi_IN_257 | GICSS0 | CODEC0 interrupt request | level |
CODEC0 | CODEC0_vpu_wave521cl_intr_0 | R5FSS0_CORE0_intr_IN_133 | R5FSS0_CORE0 | CODEC0 interrupt request | level |
CODEC0 | CODEC0_vpu_wave521cl_intr_0 | WKUP_R5FSS0_CORE0_intr_IN_133 | WKUP_R5FSS0_CORE0 | CODEC0 interrupt request | level |
CODEC0 | CODEC0_vpu_wave521cl_intr_0 | MCU_R5FSS0_CORE0_cpu0_intr_IN_133 | MCU_R5FSS0_CORE0 | CODEC0 interrupt request | level |
CODEC0 | CODEC0_vpu_wave521cl_intr_0 | C7X256V0_CLEC_gic_spi_IN_257 | C7X256V0_CLEC | CODEC0 interrupt request | level |
CODEC0 | CODEC0_vpu_wave521cl_intr_0 | C7X256V1_CLEC_gic_spi_IN_257 | C7X256V1_CLEC | CODEC0 interrupt request | level |
Module Instance | Module Clock Input | Source Clock | Source Control Register | Description |
---|---|---|---|---|
CODEC0 | VPU_ACLK_CLK | MAIN_PLL2_HSDIV4_CLKOUT | ||
VPU_BCLK_CLK | MAIN_PLL2_HSDIV4_CLKOUT | |||
VPU_CCLK_CLK | MAIN_PLL2_HSDIV4_CLKOUT | |||
VPU_PCLK_CLK | MAIN_PLL2_HSDIV4_CLKOUT |