SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Module Instance | Power Sleep Controller | Power Domain | Module Domain | Index | Deault | Controllable | Dependencies |
---|---|---|---|---|---|---|---|
DPHY_TX0 | PSC0 | GP_CORE | LPSC_MAIN_DPHY_TX0 | 38 | OFF | YES | LPSC_MAIN_ALWAYSON |
Module Instance | Source | Description |
---|---|---|
DPHY_TX0 | 0 | NONE |
Module Instance | Module Interrupt Signal | Destination Interrupt Input | Destination | Description | Type |
---|---|---|---|---|---|
Module Instance | Module Clock Input | Source Clock | Source Control Register | Description |
---|---|---|---|---|
DPHY_TX0 | CLK | MAIN_SYSCLK0/4 | ||
DPHY_REF_CLK | HFOSC0_CLKOUT_SERDES | DPHY0_CLKSEL[0:0] | ||
MAIN_PLL0_HSDIV9_CLKOUT | DPHY0_CLKSEL[0:0] | |||
IP1_PPI_M_TXCLKESC_CLK | MAIN_PLL1_HSDIV6_CLKOUT/6 | |||
IP2_PPI_M_TXCLKESC_CLK | MAIN_PLL1_HSDIV6_CLKOUT/6 | |||
IP3_PPI_M_TXCLKESC_CLK | MAIN_PLL1_HSDIV6_CLKOUT/6 | |||
IP4_PPI_M_TXCLKESC_CLK | MAIN_PLL1_HSDIV6_CLKOUT/6 | |||
PSM_CLK | MAIN_PLL1_HSDIV6_CLKOUT/6 | |||
SCAN_CLOCK1 | MCU_DFT_SCAN_CLK | |||
SCAN_CLOCK2 | MCU_DFT_SCAN_CLK | |||
SCAN_CLOCK3 | MCU_DFT_SCAN_CLK | |||
TAP_TCK | MAIN_TAP_BS_JTAG__CLK |