SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
In Figure 12-260 the ECAP operating mode is almost the same as in previous section except Capture events are qualified as either Rising or Falling edge, this now gives both Period and Duty cycle information: Period1 = T1 + T2, Period2 = T3 + T4, …etc Duty Cycle1 (on-time %) = T1 / Period1 × 100%, etc Duty Cycle1 (off-time %) = T2 / Period1 × 100%, etc.
During initialization, you must write to the active registers for both period and compare. This will then automatically copy the init values into the shadow values. For subsequent compare updates, that is, during run-time, only the shadow registers must be used.
Register | Bit | Value |
---|---|---|
ECCTL1 | CAP1POL | EC_RISING |
ECCTL1 | CAP2POL | EC_FALLING |
ECCTL1 | CAP3POL | EC_RISING |
ECCTL1 | CAP4POL | EC_FALLING |
ECCTL1 | CTRRST1 | EC_DELTA_MODE |
ECCTL1 | CTRRST2 | EC_DELTA_MODE |
ECCTL1 | CTRRST3 | EC_DELTA_MODE |
ECCTL1 | CTRRST4 | EC_DELTA_MODE |
ECCTL1 | CAPLDEN | EC_ENABLE |
ECCTL1 | PRESCALE | EC_DIV1 |
ECCTL2 | CAP_APWM | EC_CAP_MODE |
ECCTL2 | CONT_ONESHT | EC_CONTINUOUS |
ECCTL2 | SYNCO_SEL | EC_SYNCO_DIS |
ECCTL2 | SYNCI_EN | EC_DISABLE |
ECCTL2 | TSCTRSTOP | EC_RUN |