Integrated in MAIN domain: Fiveinstances of the multi-controller Inter-Integrated Circuit (I2C) interface module, each with the following main features:
- Support of standard mode (up to 100 Kbps) and fast mode (up to 400 Kbps)
- Support of 7-bit and 10-bit device addressing modes
- 8-bit-wide data access
- Support of multi-controller transmitter/peripheral receiver and receiver/peripheral transmitter modes
- Built-in FIFOs with fixed size of 32 bytes.