SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Table 7-90 lists the RAWFE ECC RAMs
Module | # Rams | ECC |
---|---|---|
PWL LUT1 | 2 | ECC, with single bit correction, including writeback. |
PWL LUT2 | 2 | ECC, with single bit correction, including writeback. |
PWL LUT3 | 2 | ECC, with single bit correction, including writeback. |
WDR LUT | 2 | ECC, with single bit correction, including writeback. |
H3A LUT | 2 | ECC, with single bit correction, including writeback. |
DPC (line buffer) | 4 | No ecc |
LSC LUT | 1 | ECC, with single bit correction, including writeback. |
LSC GAIN | 1 | ECC, with single bit correction, including writeback. |
H3A accum | 1 | No ecc |
H3A line | 1 | No ecc |