SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
DISPC implements two identical Video Port (VP) outputs:
A VP output path consists of several processing blocks (see Figure 12-503):
The CSC processing can be configured to occur either before or after the gamma correction in the VP output module via the DSS0_VP_CONFIG[26] COLORCONVPOS register bit. For RGB to YUV color space conversion, the conversion must be done after the gamma correction. For other RGB output applications, the conversion must be done before the final gamma correction.
The DISPC video port (VP) outputs, VP1 and VP2, will be commonly referred to as video port (VP) in the following sections.