SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Module Instance | Power Sleep Controller | Power Domain | Module Domain | Index | Default | Controllable | Dependences | |
---|---|---|---|---|---|---|---|---|
PDMA3 | PSC0 | GP_CORE | LPSC_MAIN_IP | 34 | ON | YES | LPSC_MAIN_DM2MAIN_INFRA_ISO | |
PDMA2 | PSC0 | GP_CORE | LPSC_MAIN_IP | 34 | ON | YES | LPSC_MAIN_DM2MAIN_INFRA_ISO | |
PDMA1 | PSC0 | GP_CORE | LPSC_MAIN_IP | 34 | ON | YES | LPSC_MAIN_DM2MAIN_INFRA_ISO | |
PDMA0 | PSC0 | GP_CORE | LPSC_MAIN_IP | 34 | ON | YES | LPSC_MAIN_DM2MAIN_INFRA_ISO |
Module Instance | Source | Description |
---|---|---|
PDMA3 | 0 | NONE |
PDMA2 | PSC0 | PDMA2 reset |
PDMA1 | PSC0 | PDMA1 reset |
PDMA0 | PSC0 | PDMA0 reset |
Module Instance | Module Interrupt Signal | Destination Interrupt Input | Destination | Description | Type |
---|---|---|---|---|---|
0 | NONE | NONE | NONE | NONE | NONE |
PDMA1 | PDMA1_ecc_ded_pend_0 | ESM0_esm_lvl_event_IN_89 | ESM0 | PDMA1 interrupt request | level |
PDMA1 | PDMA1_ecc_sec_pend_0 | ESM0_esm_lvl_event_IN_28 | ESM0 | PDMA1 interrupt request | level |
PDMA0 | PDMA0_ecc_ded_pend_0 | ESM0_esm_lvl_event_IN_88 | ESM0 | PDMA0 interrupt request | level |
PDMA0 | PDMA0_ecc_sec_pend_0 | ESM0_esm_lvl_event_IN_15 | ESM0 | PDMA0 interrupt request | level |
Module Instance | Module Clock Input | Source Clock | Source Control Register | Description |
---|---|---|---|---|
PDMA3 | VCLK | MAIN_SYSCLK0/2 | ||
PDMA2 | VCLK | MAIN_SYSCLK0/2 | ||
PDMA1 | VCLK | MAIN_SYSCLK0/4 | ||
PDMA0 | VCLK | MAIN_SYSCLK0/4 |