The following are the main features
of the timer controllers:
- Target interface supports:
- 32-bit data bus
width
- 32-bit access
supported
- 10-bit address bus
width
- Write nonposted
transaction mode supported
- Interrupts generated on overflow,
compare, and capture
- Free-running 32-bit upward
counter
- Compare and capture modes
- Autoreload mode
- Start/stop mode
- Programmable divider clock source
(2n, where n = [0-8])
- Dedicated input trigger for
capture mode and dedicated output trigger/PWM signal
- On-the-fly read/write register
(while counting)
- Generates a 1-ms tick clock with a
32.768 kHz functional clock sourced from the LFOSC