SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Serial NAND Configuration Fields table shows configuration pins assignment to functions when boot mode is Serial NAND.
BOOTMODE Pins | Field | Value | Description |
---|---|---|---|
8 | Read Mode 2 | 0 | Reserved (Read mode is taken from Read Mode 1 |
1 | SPI/ 1-1-1 mode (Read mode is taken from Read Mode 2 and Read Mode 1 is ignored) | ||
7 | Read Mode 1 | 0 | OSPI/ 1-1-8 Mode (valid only when Read Mode 2 is 0) |
1 | OSPI/ 1-1-4 Mode (valid only when Read Mode 2 is 0) |
Serial NAND Pin Usage table summarizes the pin configuration done by ROM code for the Serial NAND device.
Device Pin | Module Signal | Pull Enable | Pull Direction | Driver Index | Rx En/Dis | Pinmux Sel | Pad Configuration Register |
---|---|---|---|---|---|---|---|
OSPI0_CLK | OSPI0_CLK | Disable | NA | 0 | Disable | 0 | PADCONFIG0 |
OSPI0_DQS | OSPI0_DQS | Disable | NA | 0 | Enable | 0 | PADCONFIG2 |
OSPI0_D0 | OSPI0_D0 | Disable | NA | 0 | Enable | 0 | PADCONFIG3 |
OSPI0_D1 | OSPI0_D1 | Disable | NA | 0 | Enable | 0 | PADCONFIG4 |
OSPI0_D2 | OSPI0_D2 | Disable | NA | 0 | Enable | 0 | PADCONFIG5 |
OSPI0_D3 | OSPI0_D3 | Disable | NA | 0 | Enable | 0 | PADCONFIG6 |
OSPI0_D4 | OSPI0_D4 | Disable | NA | 0 | Enable | 0 | PADCONFIG7 |
OSPI0_D5 | OSPI0_D5 | Disable | NA | 0 | Enable | 0 | PADCONFIG8 |
OSPI0_D6 | OSPI0_D6 | Disable | NA | 0 | Enable | 0 | PADCONFIG9 |
OSPI0_D7 | OSPI0_D7 | Disable | NA | 0 | Enable | 0 | PADCONFIG10 |
OSPI0_CSn0 | OSPI0_CSn0 | Disable | NA | 0 | Disable | 0 | PADCONFIG11 |
OSPI0_CSn1 | OSPI0_CSn1 | Disable | NA | 0 | Disable | 0 | PADCONFIG12 |