SPRUJB8 April   2024

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Reference Material
    2. 1.2 Function Listing Format
  5. 2TMS320F28P65x Flash API Overview
    1. 2.1 Introduction
    2. 2.2 API Overview
    3. 2.3 Using API
      1. 2.3.1 Initialization Flow
        1. 2.3.1.1 After Device Power Up
        2. 2.3.1.2 Flash Wrapper and Bank Setup
        3. 2.3.1.3 On System Frequency Change
      2. 2.3.2 Building With the API
        1. 2.3.2.1 Object Library Files
        2. 2.3.2.2 Distribution Files
      3. 2.3.3 Key Facts for Flash API Usage
  6. 3API Functions
    1. 3.1 Initialization Functions
      1. 3.1.1 Fapi_initializeAPI()
    2. 3.2 Flash State Machine Functions
      1. 3.2.1  Fapi_setActiveFlashBank()
      2. 3.2.2  Fapi_setupBankSectorEnable()
      3. 3.2.3  Fapi_issueAsyncCommandWithAddress()
      4. 3.2.4  Fapi_issueBankEraseCommand()
      5. 3.2.5  Fapi_issueProgrammingCommand()
      6. 3.2.6  Fapi_issueProgrammingCommandForEccAddresses()
      7. 3.2.7  Fapi_issueAutoEcc512ProgrammingCommand()
      8. 3.2.8  Fapi_issueDataAndEcc512ProgrammingCommand()
      9. 3.2.9  Fapi_issueDataOnly512ProgrammingCommand()
      10. 3.2.10 Fapi_issueEccOnly64ProgrammingCommand()
      11. 3.2.11 Fapi_issueAsyncCommand()
      12. 3.2.12 Fapi_checkFsmForReady()
      13. 3.2.13 Fapi_getFsmStatus()
    3. 3.3 Read Functions
      1. 3.3.1 Fapi_doBlankCheck()
      2. 3.3.2 Fapi_doVerify()
    4. 3.4 Informational Functions
      1. 3.4.1 Fapi_getLibraryInfo()
    5. 3.5 Utility Functions
      1. 3.5.1 Fapi_flushPipeline()
      2. 3.5.2 Fapi_calculateEcc()
      3. 3.5.3 Fapi_isAddressEcc()
      4. 3.5.4 Fapi_remapEccAddress()
      5. 3.5.5 Fapi_calculateFletcherChecksum()
  7. 4Recommended FSM Flows
    1. 4.1 New Devices From Factory
    2. 4.2 Recommended Erase Flow
    3. 4.3 Recommended Bank Erase Flow
    4. 4.4 Recommended Program Flow
  8.   A Flash State Machine Commands
  9.   B Typedefs, Defines, Enumerations and Structure
    1.     B.1 Type Definitions
    2.     B.2 Defines
    3.     B.3 Enumerations
      1.      B.3.1 Fapi_FlashProgrammingCommandsType
      2.      B.3.2 Fapi_FlashBankType
      3.      B.3.3 Fapi_FlashStateCommandsType
      4.      B.3.4 Fapi_StatusType
      5.      B.3.5 Fapi_ApiProductionStatusType
    4.     B.4 Structures
      1.      B.4.1 Fapi_FlashStatusWordType
      2.      B.4.2 Fapi_LibraryInfoType
  10.   C Summary of Changes From v3.00.01 to v3.00.02

On System Frequency Change

If the System operating frequency is changed after the initial call to the Fapi_initializeAPI() function, this function must be called again before any other API function (except the Fapi_getLibraryInfo() function) can be used. This procedure will update the API internal state variables