v3.00.02:
- Updated paths for the 128-bit and 512-bit
programming examples in C2000Ware.
- Updated library version number to
v3.00.02. v3.00.02 allows programming all banks using 512-bit programming.
- Updated Section 3.4.1 “Fapi_getLibraryInfo()” function with u8ApiRevision to 2.
v3.00.01:
- Added functions for 512-bit
programming:
Note: Users who do not need 512-bit
programming can continue to use the Flash API library FAPI_F28P65x_EABI_v3.00.00.lib
provided in C2000ware version C2000Ware_5_00_00_00 for TMS320F28P65x devices.
- Updated library version number from
v3.00.00 to v3.00.01
- Updated Section 2.3.2.3 "Key Facts For Flash API Usage" to add 512-bit allowed link
pointer range
- Updated Section 3.4.1 “Fapi_getLibraryInfo()” function with u8ApiRevision and
oApiProductionStatus