SPRUJB8 April   2024

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Reference Material
    2. 1.2 Function Listing Format
  5. 2TMS320F28P65x Flash API Overview
    1. 2.1 Introduction
    2. 2.2 API Overview
    3. 2.3 Using API
      1. 2.3.1 Initialization Flow
        1. 2.3.1.1 After Device Power Up
        2. 2.3.1.2 Flash Wrapper and Bank Setup
        3. 2.3.1.3 On System Frequency Change
      2. 2.3.2 Building With the API
        1. 2.3.2.1 Object Library Files
        2. 2.3.2.2 Distribution Files
      3. 2.3.3 Key Facts for Flash API Usage
  6. 3API Functions
    1. 3.1 Initialization Functions
      1. 3.1.1 Fapi_initializeAPI()
    2. 3.2 Flash State Machine Functions
      1. 3.2.1  Fapi_setActiveFlashBank()
      2. 3.2.2  Fapi_setupBankSectorEnable()
      3. 3.2.3  Fapi_issueAsyncCommandWithAddress()
      4. 3.2.4  Fapi_issueBankEraseCommand()
      5. 3.2.5  Fapi_issueProgrammingCommand()
      6. 3.2.6  Fapi_issueProgrammingCommandForEccAddresses()
      7. 3.2.7  Fapi_issueAutoEcc512ProgrammingCommand()
      8. 3.2.8  Fapi_issueDataAndEcc512ProgrammingCommand()
      9. 3.2.9  Fapi_issueDataOnly512ProgrammingCommand()
      10. 3.2.10 Fapi_issueEccOnly64ProgrammingCommand()
      11. 3.2.11 Fapi_issueAsyncCommand()
      12. 3.2.12 Fapi_checkFsmForReady()
      13. 3.2.13 Fapi_getFsmStatus()
    3. 3.3 Read Functions
      1. 3.3.1 Fapi_doBlankCheck()
      2. 3.3.2 Fapi_doVerify()
    4. 3.4 Informational Functions
      1. 3.4.1 Fapi_getLibraryInfo()
    5. 3.5 Utility Functions
      1. 3.5.1 Fapi_flushPipeline()
      2. 3.5.2 Fapi_calculateEcc()
      3. 3.5.3 Fapi_isAddressEcc()
      4. 3.5.4 Fapi_remapEccAddress()
      5. 3.5.5 Fapi_calculateFletcherChecksum()
  7. 4Recommended FSM Flows
    1. 4.1 New Devices From Factory
    2. 4.2 Recommended Erase Flow
    3. 4.3 Recommended Bank Erase Flow
    4. 4.4 Recommended Program Flow
  8.   A Flash State Machine Commands
  9.   B Typedefs, Defines, Enumerations and Structure
    1.     B.1 Type Definitions
    2.     B.2 Defines
    3.     B.3 Enumerations
      1.      B.3.1 Fapi_FlashProgrammingCommandsType
      2.      B.3.2 Fapi_FlashBankType
      3.      B.3.3 Fapi_FlashStateCommandsType
      4.      B.3.4 Fapi_StatusType
      5.      B.3.5 Fapi_ApiProductionStatusType
    4.     B.4 Structures
      1.      B.4.1 Fapi_FlashStatusWordType
      2.      B.4.2 Fapi_LibraryInfoType
  10.   C Summary of Changes From v3.00.01 to v3.00.02

Fapi_checkFsmForReady()

Returns the status of the Flash State Machine

Synopsis

Fapi_StatusType Fapi_checkFsmForReady(void)

Parameters

None

Description

This function returns the status of the Flash State Machine indicating if it is ready to accept a new command or not. The primary use is to check if an Erase or Program operation has finished.

Return Value

  • Fapi_Status_FsmBusy (FSM is busy and cannot accept new command except for suspend commands)

  • Fapi_Status_FsmReady (FSM is ready to accept new command)