The LAUNCHXL-F28P55X is a low-cost development board for the Texas Instruments C2000™ Real-Time Microcontroller series of F28P55x devices. The LAUNCHXL-F28P55X is designed around the TMS320F28P550SJ9 real-time MCU and highlights the control, analog, and communications peripherals, as well as the integrated nonvolatile memory. The LaunchPad™ also features two independent BoosterPack™ XL expansion connectors (80-pins), on-board Controller Area Network (CAN) transceiver supporting CAN-FD (MCAN), two 5V encoder interface (eQEP) connectors, FSI connector, three PGA interface connectors, power-domain isolation, and an on-board XDS110 debug probe.