SPRUJC5 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
This is the structure used to return API information.
typedef struct
{
uint8 u8ApiMajorVersion;
uint8 u8ApiMinorVersion;
uint8 u8ApiRevision;
Fapi_ApiProductionStatusType oApiProductionStatus;
uint32 u32ApiBuildNumber;
uint8 u8ApiTechnologyType;
uint8 u8ApiTechnologyRevision;
uint8 u8ApiEndianness;
uint32 u32ApiCompilerVersion;
} Fapi_LibraryInfoType;