SPRUJD0 July 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
And finally, a use case representative of the vision analytics features of the device – front camera input run through deep learning algorithms.
The device loading is shown in the following table.
Core | Frequency | Utilization |
---|---|---|
A53 CPU | 1250 | 50% |
A53 CPU | 1250 | 50% |
A53 CPU | 1250 | 50% |
A53 CPU | 1250 | 50% |
C7x | 912.5 | 50% |
MMA | 912.5 | 50% |
C7x | 912.5 | 0% |
MMA | 912.5 | 100% |
R5F | 800 | 60% |
R5F | 800 | 40% |
R5F | 800 | 40% |
Double DSS7UL + DSI + OLDI wrap | 320 | 0% |
GPU BXS4-64-256KB DUST AM67 | 720 | 0% |
GPU BXS4-64-256KB Rascal AM67 | 720 | 0% |
GPU BXS4-64-256KB Wrap AM67 | 720 | 0% |
VPAC3L | 600 | 90% |
DMPAC | 300 | 61% |
WAVE521CL Video Codec | 500 | 50% |
CSI_RX | 720 | 25% |
CSI_RX | 720 | 0% |
CSI_RX | 720 | 0% |
CSI_RX | 720 | 0% |
CSI_TX | 720 | 25% |
CPSW3x | 250 | 25% |
PCIE_G3 4L | 500 | 0% |
USB2 Controller | 125 | 0% |
USB3P0TCx1 | 125 | 0% |
LP/DDR4-32 PHY 3733 | 933.25 | 100% |
EMMC 4 | 250 | 0% |
EMMC 4 | 250 | 0% |
EMMC 8 | 250 | 26% |
GPMC_ELM | 166.67 | 0% |
SerDes 10G Common | disable | 0% |
SerDes 10G Lane | unused | 0% |
SerDes 10G Common | disable | 0% |
SerDes 10G Lane | unused | 0% |
The thermal power for the device is shown in the following table.
Tj [C] | Leakage Power [mW] | Dynamic Power [mW] | Total Power [mW] |
---|---|---|---|
125 | 2785 | 4957 | 7342 |
120 | 2442 | 4957 | 6999 |
115 | 2129 | 4957 | 6686 |
110 | 1867 | 4957 | 6424 |
105 | 1615 | 4957 | 6172 |
100 | 1403 | 4957 | 5960 |
95 | 1231 | 4957 | 5788 |
90 | 1060 | 4957 | 5617 |
85 | 909 | 4957 | 5466 |
80 | 784 | 4957 | 5341 |
75 | 668 | 4957 | 5225 |
50 | 311 | 4957 | 4868 |
25 | 144 | 4957 | 4701 |
0 | 78 | 4957 | 4635 |
-20 | 57 | 4957 | 4614 |
-40 | 46 | 4957 | 4603 |