SPRUJD0 July 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
A minimum use case for this class of processors relies upon using the A53 cores and the PCIe and ethernet switch.
The device loading is shown in the following table.
Core | Frequency | Utilization |
---|---|---|
A53 CPU | 1250 | 70% |
A53 CPU | 1250 | 70% |
A53 CPU | 1250 | 70% |
A53 CPU | 1250 | 70% |
C7x | 912.5 | 0% |
MMA | 912.5 | 0% |
C7x | 912.5 | 0% |
MMA | 912.5 | 0% |
R5F | 800 | 25% |
R5F | 800 | 25% |
R5F | 800 | 0% |
Double DSS7UL + DSI + OLDI wrap | 320 | 0% |
GPU BXS4-64-256KB DUST AM67 | 720 | 0% |
GPU BXS4-64-256KB Rascal AM67 | 720 | 0% |
GPU BXS4-64-256KB Wrap AM67 | 720 | 0% |
VPAC3L | 600 | 0% |
DMPAC | 428 | 0% |
WAVE521CL Video Codec | 500 | 0% |
CSI_RX | 720 | 0% |
CSI_RX | 720 | 0% |
CSI_RX | 720 | 0% |
CSI_RX | 720 | 0% |
CSI_TX | 720 | 0% |
CPSW3x | 250 | 25% |
PCIE_G3 4L | 500 | 25% |
USB2 Controller | 125 | 0% |
USB3P0TCx1 | 125 | 0% |
LP/DDR4-32 PHY 3733 | 933.25 | 44% |
EMMC 4 | 250 | 0% |
EMMC 4 | 250 | 0% |
EMMC 8 | 250 | 0% |
GPMC_ELM | 166.67 | 0% |
SerDes 10G Common | 1PLL | 100% |
SerDes 10G Lane | 8g | 100% |
SerDes 10G Common | disable | 0% |
SerDes 10G Lane | unused | 0% |
The thermal power for the device is shown in the following table.
Tj | Leakage [mW] | Dynamic [mW] | Total [mW] |
---|---|---|---|
125 | 1650 | 2204 | 3454 |
120 | 1462 | 2204 | 3266 |
115 | 1265 | 2204 | 3069 |
110 | 1109 | 2204 | 2913 |
105 | 965 | 2204 | 2769 |
100 | 845 | 2204 | 2649 |
95 | 738 | 2204 | 2542 |
90 | 634 | 2204 | 2438 |
85 | 552 | 2204 | 2356 |
80 | 483 | 2204 | 2287 |
75 | 414 | 2204 | 2218 |
50 | 199 | 2204 | 2003 |
25 | 99 | 2204 | 1903 |
0 | 57 | 2204 | 1861 |
-20 | 37 | 2204 | 1841 |
-40 | 36 | 2204 | 1840 |