SPRUJD8 June   2024 TDA4APE-Q1 , TDA4VPE-Q1

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
    4. 1.4 Specification
  8. 2Hardware
    1. 2.1 Key Features and Interfaces
    2. 2.2 Power On/Off Procedure
    3. 2.3 Power Input
      1. 2.3.1 Power Supply
      2. 2.3.2 Power Control
      3. 2.3.3 Power Budget Considerations
    4. 2.4 User Inputs and Settings
      1. 2.4.1 Boot Configuration Settings
      2. 2.4.2 Board Configuration Settings
      3. 2.4.3 Reset Pushbuttons
      4. 2.4.4 User Pushbuttons
    5. 2.5 Standard Interfaces
      1. 2.5.1 Audio Input and Output
      2. 2.5.2 Display Port Interfaces
      3. 2.5.3 Gigabit Ethernet
      4. 2.5.4 JTAG/Emulation Interface
      5. 2.5.5 MicroSD Card Cage
      6. 2.5.6 PCIe Card Slot
      7. 2.5.7 UARTs for Terminal/Logging
      8. 2.5.8 USB Interface
    6. 2.6 Expansion Interfaces
      1. 2.6.1 Accessory Power Connector
      2. 2.6.2 Analog-to-Digital Conversion
      3. 2.6.3 Camera Interface
      4. 2.6.4 CAN-Bus Interface
      5. 2.6.5 Fan Header
      6. 2.6.6 LIN-Bus Interface
      7. 2.6.7 Test and Automation Control Interface
    7. 2.7 Circuit Details
      1. 2.7.1 Interface Mapping
      2. 2.7.2 Shared Interfaces / Signal Muxing
      3. 2.7.3 I2C Address Mapping
      4. 2.7.4 GPIO Mapping
      5. 2.7.5 Power Monitoring
      6. 2.7.6 Power Delivery Network (PDN)
      7. 2.7.7 Identification EEPROM
  9. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  10. 4Compliance Information
    1. 4.1 EMC, EMI, and ESD Compliance
    2. 4.2 Reach Compliance
    3. 4.3 Thermal Compliance
  11. 5Additional Information
    1. 5.1 Known Hardware or Software Issues
    2. 5.2 Trademarks

UARTs for Terminal/Logging

Six UART ports are provided for terminal and logging functions using two UART-over-USB transceivers. When the USB micro-B connectors [J48] or [J49] of the EVM are connected to a Host-PC using supplied USB cable (Type-A to Micro-B), the computer can establish Virtual Com Ports to be used with any terminal application. Virtual Com Port drivers for the transceivers can be obtained from FTDI Chip.

Once installed, the Host-PC creates the Virtual Com Ports (two ports for FT2232, four ports for FT4232). Depending on the other Host-PC resources available, the Com Ports are not located at COM1-2 or COM3-6. However, the ports remain in the same numerical order for each transceiver.

Table 2-8 UART to COM Port Mapping [J48] w/ Status [LD11]
UART PortHost-PC COM Port
MCU_UART0COM 1
WKUP_UART0COM 2
Table 2-9 UART to COM Port Mapping [J49] w/ Status [LD12]
UART PortHost-PC COM Port
UART8COM 1
UART5COM 2
UART2COM 3
UART3COM 4

The circuits are powered from USB bus power and therefore the COM connection are not lost when the EVM power is removed. LEDs [LD11] [LD12] are used to indicated an active COM connection with Host-PC. The EEPROM of FTDI bridges are programmed with the EVM serial number, allowing users to identify the connected COM port with board serial number when one or more boards connected a single computer.

Note: The maximum length for the IO cables must not exceed three meters.