SPRUJD8 June   2024 TDA4APE-Q1 , TDA4VPE-Q1

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
    4. 1.4 Specification
  8. 2Hardware
    1. 2.1 Key Features and Interfaces
    2. 2.2 Power On/Off Procedure
    3. 2.3 Power Input
      1. 2.3.1 Power Supply
      2. 2.3.2 Power Control
      3. 2.3.3 Power Budget Considerations
    4. 2.4 User Inputs and Settings
      1. 2.4.1 Boot Configuration Settings
      2. 2.4.2 Board Configuration Settings
      3. 2.4.3 Reset Pushbuttons
      4. 2.4.4 User Pushbuttons
    5. 2.5 Standard Interfaces
      1. 2.5.1 Audio Input and Output
      2. 2.5.2 Display Port Interfaces
      3. 2.5.3 Gigabit Ethernet
      4. 2.5.4 JTAG/Emulation Interface
      5. 2.5.5 MicroSD Card Cage
      6. 2.5.6 PCIe Card Slot
      7. 2.5.7 UARTs for Terminal/Logging
      8. 2.5.8 USB Interface
    6. 2.6 Expansion Interfaces
      1. 2.6.1 Accessory Power Connector
      2. 2.6.2 Analog-to-Digital Conversion
      3. 2.6.3 Camera Interface
      4. 2.6.4 CAN-Bus Interface
      5. 2.6.5 Fan Header
      6. 2.6.6 LIN-Bus Interface
      7. 2.6.7 Test and Automation Control Interface
    7. 2.7 Circuit Details
      1. 2.7.1 Interface Mapping
      2. 2.7.2 Shared Interfaces / Signal Muxing
      3. 2.7.3 I2C Address Mapping
      4. 2.7.4 GPIO Mapping
      5. 2.7.5 Power Monitoring
      6. 2.7.6 Power Delivery Network (PDN)
      7. 2.7.7 Identification EEPROM
  9. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  10. 4Compliance Information
    1. 4.1 EMC, EMI, and ESD Compliance
    2. 4.2 Reach Compliance
    3. 4.3 Thermal Compliance
  11. 5Additional Information
    1. 5.1 Known Hardware or Software Issues
    2. 5.2 Trademarks

Board Configuration Settings

Dip switches [SW2] [SW4] [SW13] [SW16] are used to configure different options available on the EVM. The tables below lists each switch and the assigned function and definition.

Table 2-4 Board Configuration Settings [SW2] [SW13]
[SW2] Position Function Description
SW2.1 Octal-SPI Memory Selection

(OFF) = xSPI NOR Memory is selected (default)

(ON) = Octal-NAND is selected

SW2.2 Debug/Trace Enable

(OFF) = Standard Features of EVM are selected or enabled

(ON) = Debug/Trace is enabled to MIPI-60 emulation interface (default)

SW2.[4:3] USB Type C Mode Selection

(OFF/OFF) = DFP (Downstream Facing Port) (Default)

(OFF/ON) = DRP (Dual Role Port)

(ON, Don’t Care) = UFP (Upstream Facing Port)

SW2.5 PCIe0 Mode Selection

(OFF) = Root Complex (default)

(ON) = End Point

SW2.6 PCIe1 Mode Selection

(OFF) = Root Complex (default)

(ON) = End Point

SW2.7 IO Voltage for Serial Camera Add-on Boards

(OFF) = IO Levels are set to 3.3VDC

(ON) = IO Levels are set to 1.8VDC (default)

SW2.8 Test

Automation Selection

(OFF) = Test Automation is controlled from TIVA micro (XDS110)

(ON) = Test Automation is controlled from dedicated connector [J50] (default)

SW2.9 EVM Configuration EEPROM Write Protection

(OFF) = Configuration EEPROM can be updated

(ON) = Configuration EEPROM cannot be updated/is protected (default)

SW2.10 User Defined,

maps to GPIO for access (see IO tables)

(OFF) = User Defined

(ON) = User Defined (default)

SW13.1 LIN1 Controller/Target Mode Selection

(OFF) = Target Mode (default)

(ON) = Controller Mode

SW13.2 LIN2 Controller/Target Mode Selection

(OFF) = Target Mode (default)

(ON) = Controller Mode

Note: A variety of signals multiplex with the Debug/Trace interface on the processor. If Trace is enabled, then the some peripheral interfaced can be impacted, including: Audio, CAN Bus 4/5, and RGMII1 Ethernet.
Table 2-5 Test Mode Configuration Settings
[SW16] Position Default Function Description
SW4.1 OFF

Reserved / Test Mode

(Wait-In-Reset)

Reserved, Must set to (OFF) for normal EVM operation (only used in Test Mode)
SW4.2 OFF

Reserved / Test Mode

(Wait-In-Reset)

Reserved, Must set to (OFF) for normal EVM operation (only used in Test Mode)
SW16.1 ON Reserved / Tests Mode (PMIC Enable)

Reserved, Must set to (ON) for normal EVM operation (only used in Test Mode)

(OFF) = Disable PMIC (Do Not Use)

(ON) = Enable PMIC

SW16.2 ON Reserved / Test Mode (VMonitor Enable)

Reserved, Must set to (ON) for normal EVM operation (only used in Test Mode)

(OFF) = Disable Voltage Monitor (Do Not Use)

(ON) = Enable Voltage Monitor

SW16.3 ON

Reserved / Test Mode

(Disable)

Reserved, Must set to (ON) for normal EVM operation

(OFF) = Enable Test Mode (Do Not Use)

(ON) = Disable Test Mode

SW16.4 ON

PMIC

Watchdog Disable

(OFF) = Watchdog Timer is Enabled. (Note this can cause processor reset if watchdog is not managed.)

(ON) = Watchdog Timer is Disabled (default)