SPRUJD8 June 2024 TDA4APE-Q1 , TDA4VPE-Q1
The EVM supports a interface for connecting external peripherals with ADC inputs. A 20-pin, dual row, 2.54mm pitch pin header [J27] supports eight input channels to ADC0, two channels to ADC1, and trigger, and ADC reference signals.
Pin # | Pin Name | Description Processor Resource for [J57] / [J55] | Dir |
---|---|---|---|
1 | GND | Ground | |
2 | ADC0_AIN3 | ADC Instance 0, Channel 3 | Input |
3 | ADC0_AIN7 | ADC Instance 0, Channel 7 | Input |
4 | ADC0_AIN0 | ADC Instance 0, Channel 0 | Input |
5 | ADC0_AIN1 | ADC Instance 0, Channel 1 | Input |
6 | ADC0_AIN6 | ADC Instance 0, Channel 6 | Input |
7 | GND | Ground | |
8 | GND | Ground | |
9 | ADC0_AIN4 | ADC Instance 0, Channel 4 | Input |
10 | ADC0_REFP | ADC Reference Voltage, Positive | Input |
11 | ADC0_AIN2 | ADC Instance 0, Channel 2 | Input |
12 | ADC0_REFN | ADC Reference Voltage, Negative | Input |
13 | GND | Ground | |
14 | GND | Ground | |
15 | ADC0_AIN5 | ADC Instance 0, Channel 5 | Input |
16 | ADC_TRIGGER | Conversion Trigger, configurable to ADC Instance 0 or 1 |
Input |
17 | ADC1_AIN0 | ADC Instance 1, Channel 0 | Input |
18 | ADC1_AIN1 | ADC Instance 1, Channel 1 | Input |
19 | GND | Ground | |
20 | GND | Ground |