SPRUJD8 June   2024 TDA4APE-Q1 , TDA4VPE-Q1

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
    4. 1.4 Specification
  8. 2Hardware
    1. 2.1 Key Features and Interfaces
    2. 2.2 Power On/Off Procedure
    3. 2.3 Power Input
      1. 2.3.1 Power Supply
      2. 2.3.2 Power Control
      3. 2.3.3 Power Budget Considerations
    4. 2.4 User Inputs and Settings
      1. 2.4.1 Boot Configuration Settings
      2. 2.4.2 Board Configuration Settings
      3. 2.4.3 Reset Pushbuttons
      4. 2.4.4 User Pushbuttons
    5. 2.5 Standard Interfaces
      1. 2.5.1 Audio Input and Output
      2. 2.5.2 Display Port Interfaces
      3. 2.5.3 Gigabit Ethernet
      4. 2.5.4 JTAG/Emulation Interface
      5. 2.5.5 MicroSD Card Cage
      6. 2.5.6 PCIe Card Slot
      7. 2.5.7 UARTs for Terminal/Logging
      8. 2.5.8 USB Interface
    6. 2.6 Expansion Interfaces
      1. 2.6.1 Accessory Power Connector
      2. 2.6.2 Analog-to-Digital Conversion
      3. 2.6.3 Camera Interface
      4. 2.6.4 CAN-Bus Interface
      5. 2.6.5 Fan Header
      6. 2.6.6 LIN-Bus Interface
      7. 2.6.7 Test and Automation Control Interface
    7. 2.7 Circuit Details
      1. 2.7.1 Interface Mapping
      2. 2.7.2 Shared Interfaces / Signal Muxing
      3. 2.7.3 I2C Address Mapping
      4. 2.7.4 GPIO Mapping
      5. 2.7.5 Power Monitoring
      6. 2.7.6 Power Delivery Network (PDN)
      7. 2.7.7 Identification EEPROM
  9. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  10. 4Compliance Information
    1. 4.1 EMC, EMI, and ESD Compliance
    2. 4.2 Reach Compliance
    3. 4.3 Thermal Compliance
  11. 5Additional Information
    1. 5.1 Known Hardware or Software Issues
    2. 5.2 Trademarks

User Pushbuttons

The pushbuttons primary function is to be user and application defined. The inputs can be monitored and configured to generate an interrupt. Some pushbuttons support a secondary function. Some pushbuttons can be used to wake the system from a low power mode. The table below lists a complete definition for each pushbutton.

Table 2-7 User Pushbuttons and LEDs
Push ButtonPrimary FunctionAlternate Function
[SW3]User Defined (GPIO0_11)Wake from low power mode (MAIN IO_RET)
[SW5]User Defined (WKUP_GPIO0_7)Wake from software initiated power-down (OFF)
[SW6]User Defined (GPIO0_0)External Interrupt (EXTINTn)
[SW8]User Defined (WKUP_GPIO0_70)Wake from low power mode (MCU IO_RET)
[SW15]User Defined (PMIC_GPIO4)Wake from low power mode (any LP_STBY).
LEDPrimary FunctionAlternate Function
[LD2]User Defined (IO_EXP 0x22, bit P26)None
[LD3]User Defined (IO_EXP 0x22, bit P27)None
Note: The user-defined pushbutton inputs and LED outputs are connected to processor pins and/or IO expanders. The pins can be accessed via GPIO functions of the pin or controlled via I2C commands. The specific pin/GPIO used is identified in the table.