SPRUJD8 June 2024 TDA4APE-Q1 , TDA4VPE-Q1
The EVM board identity and revision information are stored in an onboard EEPROM. The first 259 bytes of the memory are preprogrammed with EVM identification information. The format of that data is provided in the table below. The remaining 32509 bytes are available for data or code storage.
The EEPROM is accessible from WKUP I2C0 port of processor at address 0x51.
Field Name | Offset /Size | Value | Comments |
---|---|---|---|
MAGIC | 0000 / 4B (Hex) | 0xEE3355AA | Header Identifier |
M_TYPE | 0004 / 1B (Hex) | 0x1 | Fixed length and variable position board ID header |
M_LENGTH | 0005 / 2B (Hex) | 0x10B | Size of payload |
B_TYPE | 0007 / 1B (Hex) | 0x10 | Payload type |
B_LENGTH | 0008 / 2B (Hex) | 0x2E | Offset to next header |
B_NAME | 000A / 16B (CHAR) | J742S2X-EVM | Name of the board |
DESGIN_REV | 001A / 2B (CHAR) | E1 | Revision number of the design |
PROC_NBR | 001C / 4B (CHAR) | 184 | PROC number |
VARIANT | 0020 / 2B (CHAR) | 2 | Design variant number |
PCB_REV | 0022 / 2B (CHAR) | E1 | Revision number of the PCB |
SCHBOM_REV | 0024 / 2B (CHAR) | 0 | Revision number of the schematic |
SWR_REV | 0026 / 2B (CHAR) | 1 | first software release number |
VENDORID | 0028 / 2B (CHAR) | 1 | 0x1: Manufactured by Mistral |
BUILD_WK | 002A / 2B (CHAR) | week of the year of production | |
BUILD_YR | 002C / 2B (CHAR) | year of production | |
BOARDID | 002E / 6B (CHAR) | 0 | |
SERIAL_NBR | 0034 / 4B (CHAR) | 4 | incrementing board number |
DDR_TYPE | 0038 / 1B (Hex) | 0x11 | DDR Header Identifier |
DDR_LENGTH | 0039 / 2B (Hex) | 0x2 | offset to next header |
DDR_CONTROL | 003B / 2B (Hex) | 0xC560 | DDR Control Word Bit 1:0 = ‘00’ First DDR Bit 3:2 = ‘00’ No SPD Bit 5:4 = ‘10’ LPDDR4 Bit 7:6 = ‘01’ 32 bits Bit 9:8 = ‘01’ 32 bits Bit 10 = ‘1’ dual rank Bit 13:11 = ‘000’ Density 64 Gb(bit 0 to 3) Bit 14 = ‘1’ ECC bits present (inline, not separate bits) Bit 15 = ‘1’ Density 64 Gb (bit 4) |
DDR_TYPE | 003D / 1B (Hex) | 0x11 | DDR Header Identifier |
DDR_LENGTH | 003E / 2B (Hex) | 0x2 | offset to next header |
DDR_CONTROL | 0040 / 2B (Hex) | 0xC561 | DDR Control Word) |
MAC_TYPE | 0042 / 1B (Hex) | 0x13 | MAC address Header Identifier |
MAC_LENGTH | 0043 / 2B (Hex) | 0xC2 | Size of payload |
MAC_CONTROL | 0045 / 1B (Hex) | 0x0 | MAC header control word (0 = 1 MAC address) |
MAC_ADDRS | 0047 / 192B (Hex) | MAC address | |
END_LIST | 0107 / 1B (Hex) | 0xFE | End Marker |