SPRUJG2 December 2024 AM62D-Q1
There are four I2C interfaces used in EVM board:
Figure 2-28 depicts the I2C tree, and Table 2-22 provides the complete I2C address mapping details present on the AM62D Audio EVM.
I2C Port | Device/Function | Part Number | I2C Address |
---|---|---|---|
SoC_I2C0 | Board ID EEPROM | AT24C512C-MAHM-T | 0x54 |
SoC_I2C0 | Ethernet Expansion Connector 1 | <connector interface> | |
SoC_I2C0 | Ethernet Expansion Connector 2 | <connector interface> | |
SoC_I2C0 | USB PD Controller | TPS65988DHRSHR | 0x38, 0x3F |
SoC_I2C0 | Audio Microphone Line IN | PCM6240QRTVRQ1 | 0x48, 0x49 |
SoC_I2C0 | Audio Stereo LINEOUT | TAD5212IRGER | 0x50, 0x51, 0x52, 0x53 |
SoC_I2C0 |
Audio Digital IN & OUT Optical IN |
DIX4192IPFB | 0xE2 |
SoC_I2C0 | Clock Generator 1 | CDCE6214RGET | 0x68 |
SoC_I2C0 | DAC | DAC53002 | 0x62 |
SoC_I2C0 | Clock Generator 2 | SI5351B-B-GM | 0x60 |
SoC_I2C0 | Current Monitors | INA228AIDGSR | 0x40, 0x41, 0x4C, 0x45, 0x4D & 0x44(E2)/0X47(E1) |
SoC_I2C0 | Temperature Sensors | TMP100NA/3K | 0x4A, 0x4B |
SoC_I2C0 | GPIO Port Expander 1 | TCA6424ARGJR | 0x22 |
SoC_I2C0 | GPIO Port Expander 2 | TCA6416ARTWR | 0x20 |
SoC_I2C0 | CPLD | LCMXO2-256HC-4SG48I | Can be Programmed |
SoC_I2C1 | Audio Expansion Connector 2 | <connector interface> | |
SoC_I2C2 | Audio Expansion Connector 1 | <connector interface> | |
MCU_I2C0 | PMIC | PTPS6522430RAHRQ1 | 0x48,0x49,0x4A, 0x4B |
WKUP_I2C0 | |||
Others | |||
BOOTMODE_I2C | I2C Bootmode Buffer | TCA6424ARGJR | 0x22 |