SPRUJG2 December   2024 AM62D-Q1

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 EVM Revisions and Assembly Variants
  7. 2Hardware
    1. 2.1  Additional Images
    2. 2.2  Key Features
      1. 2.2.1 Processor
      2. 2.2.2 Power Supply
      3. 2.2.3 Memory
      4. 2.2.4 JTAG/Emulator
      5. 2.2.5 Supported Interfaces and Peripherals
      6. 2.2.6 Expansion Connectors/Headers to Support Application Specific Add‐On Boards
    3. 2.3  Power Requirement
    4. 2.4  Setup and Configuration
      1. 2.4.1 EVM DIP Switches
      2. 2.4.2 Boot modes
      3. 2.4.3 User Test LEDs
    5. 2.5  Power ON/OFF Procedures
      1. 2.5.1 Power ON Procedure
      2. 2.5.2 Power OFF Procedure
      3. 2.5.3 Power Test Points
    6. 2.6  Interfaces
      1. 2.6.1  AM62D Audio EVM Interface Mapping
      2. 2.6.2  Audio Interface
        1. 2.6.2.1 Audio Stereo Lineouts
        2. 2.6.2.2 Audio Microphone / Line In
      3. 2.6.3  JTAG Interface
      4. 2.6.4  UART Interface
      5. 2.6.5  USB Interface
        1. 2.6.5.1 USB2.0 Type-A Interface
        2. 2.6.5.2 USB2.0 Type-C Interface
      6. 2.6.6  MCAN Interface
      7. 2.6.7  Memory Interfaces
        1. 2.6.7.1 LPDDR4 Interface
        2. 2.6.7.2 Octal Serial Peripheral Interface (OSPI)
        3. 2.6.7.3 MMC Interfaces
          1. 2.6.7.3.1 MMC0 - eMMC Interface
          2. 2.6.7.3.2 MMC1 - MicroSD Interface
        4. 2.6.7.4 Board ID EEPROM
      8. 2.6.8  Ethernet Interface
      9. 2.6.9  CPSW Ethernet 1 and CPSW Ethernet 2
      10. 2.6.10 GPIO Port Expander
      11. 2.6.11 GPIO Mapping
    7. 2.7  Power
      1. 2.7.1 Power Input
      2. 2.7.2 Power Supply
      3. 2.7.3 Power Sequencing
      4. 2.7.4 AM62D SOC Power
      5. 2.7.5 Current Monitoring
    8. 2.8  Clocking
      1. 2.8.1 Peripheral Ref Clock
    9. 2.9  Reset
    10. 2.10 CPLD Mapping
    11. 2.11 Audio Expansion Connectors (Headers)
      1. 2.11.1 Audio Expansion Connector 1
      2. 2.11.2 Audio Expansion Connector 2
    12. 2.12 Interrupt
    13. 2.13 I2C Address Mapping
  8. 3Hardware Design Files
  9. 4Compliance Information
    1. 4.1 Compliance and Certifications
  10. 5Additional Information
    1. 5.1 Known Hardware or Software Issues
    2. 5.2 Trademarks

Octal Serial Peripheral Interface (OSPI)

The AM62D Audio EVM board features a 512Mb OSPI memory device from Cypress part number S28HS512TGABHM010 which is connected to the OSPI0 of the AM62D SoC. The OSPI supports single and double data rates with clock speeds up to 200MBps SDR and 400MBps DDR (200MHz clock speed).

OSPI & QSPI implementation: 0Ω resistors are provided for DATA[7:0], DQS, INT# and CLK signals. External pull up resistors are provided on DATA[7:0] to prevent bus floating. The footprint for the OSPI memory also allows the installation of either a QSPI memory or an OSPI memory. The 0Ω series resistors provided for pins OSPI_DATA[4:7] can be removed if a QSPI Flash is to be mounted.

Reset: The reset for the OSPI flash is connected to a circuit that ANDs the RESETSTATz from the AM62D SoC with the signal GPIO_OSPI_RSTn from the SoC. A pull-up resistor is provided on GPIO_OSPI_RSTn to set the default active state.

Power: Both VCC and VCCQ pins of the OSPI Flash memory is supplied through an on board 1.8V system power. The OSPI I/O group is powered by the VDDSHV1 domain of SoC and is also connected to 1.8V system power.

AUDIO-AM62D-EVM OSPI Block Diagram Figure 2-13 OSPI Block Diagram