SPRUJG2 December   2024 AM62D-Q1

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 EVM Revisions and Assembly Variants
  7. 2Hardware
    1. 2.1  Additional Images
    2. 2.2  Key Features
      1. 2.2.1 Processor
      2. 2.2.2 Power Supply
      3. 2.2.3 Memory
      4. 2.2.4 JTAG/Emulator
      5. 2.2.5 Supported Interfaces and Peripherals
      6. 2.2.6 Expansion Connectors/Headers to Support Application Specific Add‐On Boards
    3. 2.3  Power Requirement
    4. 2.4  Setup and Configuration
      1. 2.4.1 EVM DIP Switches
      2. 2.4.2 Boot modes
      3. 2.4.3 User Test LEDs
    5. 2.5  Power ON/OFF Procedures
      1. 2.5.1 Power ON Procedure
      2. 2.5.2 Power OFF Procedure
      3. 2.5.3 Power Test Points
    6. 2.6  Interfaces
      1. 2.6.1  AM62D Audio EVM Interface Mapping
      2. 2.6.2  Audio Interface
        1. 2.6.2.1 Audio Stereo Lineouts
        2. 2.6.2.2 Audio Microphone / Line In
      3. 2.6.3  JTAG Interface
      4. 2.6.4  UART Interface
      5. 2.6.5  USB Interface
        1. 2.6.5.1 USB2.0 Type-A Interface
        2. 2.6.5.2 USB2.0 Type-C Interface
      6. 2.6.6  MCAN Interface
      7. 2.6.7  Memory Interfaces
        1. 2.6.7.1 LPDDR4 Interface
        2. 2.6.7.2 Octal Serial Peripheral Interface (OSPI)
        3. 2.6.7.3 MMC Interfaces
          1. 2.6.7.3.1 MMC0 - eMMC Interface
          2. 2.6.7.3.2 MMC1 - MicroSD Interface
        4. 2.6.7.4 Board ID EEPROM
      8. 2.6.8  Ethernet Interface
      9. 2.6.9  CPSW Ethernet 1 and CPSW Ethernet 2
      10. 2.6.10 GPIO Port Expander
      11. 2.6.11 GPIO Mapping
    7. 2.7  Power
      1. 2.7.1 Power Input
      2. 2.7.2 Power Supply
      3. 2.7.3 Power Sequencing
      4. 2.7.4 AM62D SOC Power
      5. 2.7.5 Current Monitoring
    8. 2.8  Clocking
      1. 2.8.1 Peripheral Ref Clock
    9. 2.9  Reset
    10. 2.10 CPLD Mapping
    11. 2.11 Audio Expansion Connectors (Headers)
      1. 2.11.1 Audio Expansion Connector 1
      2. 2.11.2 Audio Expansion Connector 2
    12. 2.12 Interrupt
    13. 2.13 I2C Address Mapping
  8. 3Hardware Design Files
  9. 4Compliance Information
    1. 4.1 Compliance and Certifications
  10. 5Additional Information
    1. 5.1 Known Hardware or Software Issues
    2. 5.2 Trademarks

Power Input

Both Type-C Connectors (VBUS and CC lines) are connected to a Dual PD controller manufacturer part number TPS65988. The TPS65988 is a stand-alone USB Type-C and Power Delivery (PD) controller providing cable plug and orientation detection for two USB Type-C Connectors. Upon cable detection, the TPS65988 communicates on the CC wire using the USB PD protocol. When cable detection and USB PD negotiation are complete, the TPS65988 enables the appropriate power path. The two internal power paths of TPS65988 are configured as sink paths for the two Type-C ports and an external FET path is provided for Type-C CONN 2 to source 5V when acting as DFP. The external FET path is controlled by GPIO17/PP_EXT2 of the PD controller along with a resistor option to also enable using USB0 DRVVBUS from AM62D SoC. TPS65988 PD controller can provide an output of 3A (15V max) through CC negotiation. The VBUS pins from both the Type-C connectors are connected to the VBUS pins of the PD controller. The output of the PD GPIO1 and GPIO2 are used for negotiation if the power is >= 15W. This logic enables the load switch TPS22810 for VMAIN supply. This VMAIN which is supplied to on board Buck-Boost and Buck regulators to generate fixed 5V and 3.3V supply for the EVM board.

AUDIO-AM62D-EVM Power Input Block Diagram Figure 2-18 Power Input Block Diagram