SPRUJG2 December 2024 AM62D-Q1
INA228 power monitor devices are used to monitor current and voltage of various power rails of AM62D processor. The INA228 interfaces to the AM62D through I2C interface (SoC_I2C0). Four terminal, high precision shunt resistors are provided to measure load current.
Source | Supply Net | Device Address | Value of the Shunt Connected to the Supply Rail |
---|---|---|---|
VCC_CORE | VDD_CORE | 0x40 | 1mΩ± 1% |
VCC_0V85 | VDDR_CORE | 0x41 | 10mΩ± 1% |
VCC_3V3_SYS | SoC_DVDD3V3 | 0x4C | 10mΩ± 1% |
VCC1V8_SYS | SoC_DVDD1V8 | 0x45 | 10mΩ± 1% |
VDDA1V8 | VDDA_1V8 | 0x4D | 10mΩ± 1% |
VCC1V1 | VDD_LPDDR4 | E1 revision: 0x47 E2 revision: 0x44 |
1mΩ± 1% |