SPRUJG2 December 2024 AM62D-Q1
Following interfaces and IOs are included on Audio Expansion connector 2:
Signals routed to Audio Expansion connector 2 are listed in Table 2-20.
PIN | SOC BALL | NET NAME |
---|---|---|
1 | F18 | PORz_OUT_1V8 |
2 | - | VCC_5V0 |
3 | D16 | EXP2_EHRPWM0_A |
4 | - | VCC_5V0 |
5 | A17 | EXP2_EHRPWM1_A |
6 | - | VCC_5V0 |
7 | - | GND |
8 | - | GND |
9 | - | EXP2_TIMESTAMP0_IN |
10 | - | VCC1V8_SYS |
11 | - | EXP2_TIMESTAMP1_IN |
12 | - | VCC1V8_SYS |
13 | - | NC |
14 | - | NC |
15 | - | GND |
16 | - | GND |
17 | C8 | MCU_SPI1_CLK_1V8 |
18 | C17 | SoC_I2C1_SCL |
19 | B11 | MCU_SPI1_D0_1V8 |
20 | E17 | SoC_I2C1_SDA |
21 | D10 | MCU_SPI1_D1_1V8 |
22 | - | GND |
23 | C10 | MCU_SPI1_CS0_1V8 |
24 | B9 | EXP2_MCU_SPI1_CS2_1V8 |
25 | - | GND |
26 | - | GND |
27 | P22 | CPLD/EXP2_McASP2_AXR0 |
28 | R22 | CPLD/EXP2_McASP2_AXR3 |
29 | R19 | CPLD/EXP2_McASP2_AXR1 |
30 | N21 | CPLD/EXP2_McASP2_AXR4 |
31 | - | GND |
32 | N20 | EXP2_McASP2_AXR5 |
33 | CPLD | EXP2_CLK_IN |
34 | N19 | EXP2_McASP2_AXR6 |
35 | - | GND |
36 | - | GND |
37 | R21 | CPLD/EXP2_McASP2_ACLKX |
38 | N18 | EXP2_McASP2_AXR7 |
39 | T22 | CPLD/EXP2_McASP2_AFSX |
40 | N17 | EXP2_McASP2_AXR8 |
41 | T20 | CPLD/EXP2_McASP2_AFSR |
42 | U22 | EXP2_GPIO0_45 |
43 | T21 | CPLD/EXP2_McASP2_ACLKR |
44 | U21 | EXP2_GPIO0_46 |
45 | - | GND |
46 | - | GND |
47 | - | EXP2_CLK_OUT |
48 | - | NC |
49 | - | GND |
50 | - | GND |
51 | U20 | EXP2_GPIO0_47 |
52 | C15 | TIMER_IO7 |
53 | U19 | EXP2_GPIO0_48 |
54 | - | NC |
55 | - | NC |
56 | - | NC |
57 | - | GND |
58 | - | GND |
59 | - | NC |
60 | V18 | UART6_TXD |
61 | - | NC |
62 | V19 | UART6_RXD |
63 | - | NC |
64 | - | NC |
65 | - | GND |
66 | - | GND |
67 | P18 | EXP2_McASP2_AXR9 |
68 | K18 | EXP2_McASP2_AXR13 |
69 | P19 | EXP2_McASP2_AXR10 |
70 | M19 | CPLD/EXP2_McASP2_AXR14 |
71 | P21 | EXP2_McASP2_AXR11 |
72 | M21 | CPLD/EXP2_McASP2_AXR15 |
73 | M18 | EXP2_McASP2_AXR12 |
74 | - | NC |
75 | - | GND |
76 | - | GND |
77 | W22 | EXP2_GPIO0_55 |
78 | W20 | EXP2_GPIO0_57 |
79 | W21 | EXP2_GPIO0_56 |
80 | W19 | EXP2_GPIO0_58 |