DP83867-EVM-AM is an Industrial Ethernet PHY add-on board to be used with Arm-based, high-performance microcontroller evaluation modules. This add-on board is an excellent choice for initial Ethernet evaluation and prototyping using EVMs. DP83867-EVM-AM is equipped with a TI DP83867IR low latency 10/100/1000-Mbps PHY with RGMII interface and a standard RJ45 Ethernet networking connector. DP83867-EVM-AM is supported on EVMs that have an Ethernet expansion connector such as the AUDIO-AM275-EVM.
The Arm-based Processors EVM Industrial Ethernet PHY Add-on Board has the following features: