SPRY342 July 2021 AM2431 , AM2432 , AM2434
The need for different types of data exchange in the factory led to the rapid adoption of several multiprotocol industrial Ethernet standards to enable real-time communication between machines. This connectivity has become mandatory to achieve targeted gains in system performance, safety and reliability. System designers are looking for integrated networking solutions that are compatible with the many different protocol standards, and that can operate at speeds as high as 1 Gbps.