SPRY342 July   2021 AM2431 , AM2432 , AM2434

 

  1.   1
  2.   2
    1.     3
    2.     4
    3.     5
  3.   6
  4.   7
    1.     8
    2.     9
    3.     10
    4.     11
    5.     12
    6.     13
  5.   14
  6.   15
  7.   16

Multiprotocol networking

Networking has become a key requirement for next-generation smart factories, but is complicated by the many standards currently in use, as well as the push toward 1-Gbps networks. Multiprotocol networking enables the broadest set of industrial networking standards with integrated, programmable networking acceleration. Traditional MCUs do not have the ability to interoperate with these various protocols, forcing designers to use external communication devices and adding cost and power to their designs.

Sitara AM2x MCUs integrate TI’s ICSS, a programmable, flexible, gigabit networking engine. Along with industrial toolkit software, the ICSS enables out-of-the-box connectivity for industrial protocols including Profinet®, EtherNet/IP™, EtherCAT® and IO-Link. This integration removes the need for additional devices and brings ease of use for factory connectivity.