SPRZ452I july 2018 – may 2023 AM6526 , AM6528 , AM6546 , AM6548
PSIL: Clock stop operation can result in undefined behavior
The clock stop interface is a request/acknowledge interface used to coordinate the handshaking of properly stopping the main clock to the module. Attempting a clock stop on the module without first performing the channel teardowns or clearing of global enable bits will result in module-specific behavior that may be undefined.
The impacted modules are PDMA, SA2UL, Ethernet SW, CSI, UDMAP, ICSS, and CAL.
Before attempting to perform a clock stop operation, software is required to teardown all active channels (via UDMAP “real time” registers in the UDMAP, or PSIL register 0x408 in PSIL based modules), and after this is complete, also clear the global enable bit for all channels (via PSIL register 0x2 in both the UDMAP and PSIL based modules).