SPRZ506D October 2022 – December 2024 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137
Figure 2-1, Figure 2-2, Figure 2-3, and Figure 2-4 show the package symbolization. Table 2-1 lists the silicon revision codes.
SILICON REVISION CODE | SILICON REVISION | REVID(1) Address: 0x5D00C | COMMENTS(2) |
---|---|---|---|
Blank | 0 | 0x0000 0001 | This silicon revision is available as TMX. |
A | A | 0x0000 0002 | This silicon revision is available as TMX. |
B | B | 0x0000 0003 | This silicon revision is available as TMS. Revisions B and C are functionally equivalent. |
C | C | 0x0000 0004 | This silicon revision is available as TMS. Revisions B and C are functionally equivalent. |