SPRZ516 November   2021 SM320F2812-HT

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2Revision History

Introduction

In the Signal Descriptions table of the SM320F2812-HT Digital Signal Processor Data Manual, AVSSREFBG and AVDDREFBG have the wrong DIE PAD X-CENTER (μm) values. The correct values are shown in the table below.

Table 1-1 Signal Descriptions
NAME(1) PIN NO. DIE PAD
NO.
DIE PAD
X-CENTER (μm)
DIE PAD
Y-CENTER (μm)
I/O/Z(2) PU/PD(3) DESCRIPTION
172-PIN
HFG
ADC ANALOG INPUT SIGNALS
AVSSREFBG 12 17 1736.4 42.6 I ADC Analog GND
AVDDREFBG 13 18 1831.7 42.6 I ADC Analog Power (3.3 V)
Typical drive strength of the output buffer for all pins is 4 mA except for TDO, XCLKOUT, XF, XINTF, EMU0, and EMU1 pins, which are 8 mA.
I = Input, O = Output, Z = High impedance
PU = pin has internal pullup; PD = pin has internal pulldown