SPRZ544B March   2023  – December 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1

 

  1.   1
  2. 1Usage Notes and Advisories Matrices
    1. 1.1 Devices Supported
  3. 2Silicon Usage Notes and Advisories
    1. 2.1 Silicon Usage Notes
      1.      i2351
      2.      i2372
      3.      i2424
    2. 2.2 Silicon Advisories
      1.      i2049
      2.      i2062
      3.      i2097
      4.      i2134
      5.      i2189
      6.      i2196
      7.      i2199
      8.      i2208
      9.      i2249
      10.      i2278
      11.      i2279
      12.      i2310
      13.      i2311
      14.      i2312
      15.      i2366
      16.      i2371
      17.      i2120
      18.      i2137
      19.      i2190
      20.      i2253
      21.      i2373
      22.      i2383
      23.      i2401
      24.      i2407
      25.      i2409
      26.      i2410
      27.      i2376
      28.      i2399
      29.      i2413
      30.      i2414
      31.      i2419
      32.      i2420
      33.      i2421
      34.      i2422
      35.      i2423
      36.      i2431
      37.      i2435
  4.   Trademarks
  5.   Revision History

i2279

MCAN: Specification Update for dedicated Tx Buffers and Tx Queues configured with same Message ID

Details

The erratum updates the descriptions in Section 3.5.2 Dedicated Tx Buffers and 3.5.4 Tx Queue of the M_CAN User’s Manual related to message transmission from multiple dedicated Tx Buffers configured with the same Message ID.

Workaround

Workaround #1:

After writing the Tx messages with same Message ID to the Message RAM, request transmission of all these message concurrently by single write access to TXBAR. Make sure none of these messages have a pending Tx request before making the concurrent request.

Workaround #2:

Use the Tx FIFO instead of dedicated Tx Buffers (set bit MCAN_TXBC[30] TFQM = 0 to use Tx FIFO) for the transmission of several messages with the same Message ID in a specific order.