SPRZ545D July 2023 – April 2025 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
This document describes the known exceptions to the functional specifications (advisories). This document may also contain usage notes. Usage notes describe situations where the device's behavior may not match presumed or documented behavior. This may include behaviors that affect device performance or functional correctness.
NUMBER | TITLE | SILICON REVISIONS AFFECTED | |
---|---|---|---|
0 | A | ||
Section 3.1.1 | PIE: Spurious Nested Interrupt After Back-to-Back PIEACK Write and Manual CPU Interrupt Mask Clear | Yes | Yes |
Section 3.1.2 | Caution While Using Nested Interrupts with Repeat Block | Yes | Yes |
Section 3.1.3 | GPIO: GPIO Data Register is Reset by CPU1 Reset Only | Yes | Yes |
Section 3.1.4 | Security: The primary layer of defense is securing the boundary of the chip, which begins with enabling JTAGLOCK and Zero-pin Boot to Flash feature | Yes | Yes |