SPRZ569 November   2024 F29H850TU

 

  1.   1
  2.   TMS320F2838x MCUs Silicon Errata Silicon Revisions A, 0
  3. 1Usage Notes and Advisories Matrices
    1. 1.1 Usage Notes Matrix
    2. 1.2 Advisories Matrix
  4. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development-Support Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  5. 3Silicon Revision 0 Usage Notes and Advisories
    1. 3.1 Silicon Revision 0 Usage Notes
    2. 3.2 Silicon Revision 0 Advisories
      1.      Advisory
      2.      Advisory
      3. 3.2.1 Advisory
      4.      Advisory
      5. 3.2.2 Advisory
      6.      Advisory
      7.      Advisory
      8.      Advisory
      9.      Advisory
      10.      Advisory
      11. 3.2.3 Advisory
      12. 3.2.4 Advisory
      13. 3.2.5 Advisory
      14. 3.2.6 Advisory
  6. 4Documentation Support
  7. 5Trademarks
  8. 6Revision History

Advisory

GPIO: Open-Drain Configuration may Drive a Short High Pulse

Revisions Affected

0

Details

Each GPIO can be configured to an open-drain mode using the GPxODR register. However, an internal device timing issue may cause the GPIO to drive a logic-high for up to 0–10 ns during the transition into or out of the high-impedance state.

This undesired high-level may cause the GPIO to be in contention with another open-drain driver on the line if the other driver is simultaneously driving low. The contention is undesirable because it applies stress to both devices and results in a brief intermediate voltage level on the signal. This intermediate voltage level may be incorrectly interpreted as a high level if there is not sufficient logic-filtering present in the receiver logic to filter this brief pulse.

Workaround

If contention is a concern, do not use the open-drain functionality of the GPIOs; instead, emulate open-drain mode in software. Open-drain emulation can be achieved by setting the GPIO data (GPxDAT) to a static 0 and toggling the GPIO direction bit (GPxDIR) to enable and disable the drive low. For an example implementation, see the code below.

           
void main(void)
{ ...
  
  // GPIO configuration
     EALLOW;                               // disable pullup
     GpioCtrlRegs.GPxPUD.bit.GPIOx = 1;    // disable open-drain mode
     GpioCtrlRegs.GPxODR.bit.GPIOx = 0;    // set GPIO to drive static 0 before
                                           // enabling output
     GpioDataRegs.GPxCLEAR.bit.GPIOx = 1;
     EDIS;
  ...
  
  // application code
  ...
  
  // To drive 0, set GPIO direction as output
     GpioCtrlRegs.GPxDIR.bit.GPIOx = 1;
  
  // To tri-state the GPIO(logic 1),set GPIO as input
     GpioCtrlRegs.GPxDIR.bit.GPIOx = 0;
}